Scroll down to learn about some of the ways help companies in the food, beverage and dairy industries achieve the highest purity levels and meet the toughest sanitation requirements.
Fill the form to receive a collection of resources for food processing experts. The resource collection includes Swagelok literature on our sanitary pressure regulators, tank blanking regulators, and leak detection and training services..
The Swagelok sanitary pressure regulators include the PRS series, a pressure-reducing regulator, and the TBRS series, a tank blanketing regulator. Both series are compliant with FDA/USP Class VI and feature 316L stainless steel metal components and EPDM seals. These sanitary regulators are designed for pressures up to 232 psig (16.0 bar) and are available with sanitary clamp end connections. The PRS series pressure regulator features a handle knob for pressure adjustment; the TBRS series tank blanketing regulator has an adjusting screw for pressure adjustment. Fill the form for a copy of Swagelok's sanitary pressure regulators catalog.
Tank blanketing, also known as padding, is the introduction of an inert gas into the vapor space of a storage tank. The pressure of the blanketing gas, usually nitrogen, is slightly higher than atmospheric pressure. The pressure requirement is low because higher pressures do not significantly improve results and waste expensive blanketing gas. Also storage tanks have thin walls which are not designed for highpressure-containment applications. Tank blanketing is required in many industries where pressure-tight tanks are used for storage including the pharmaceutical, biochemical, electronics, sanitary, and waste water treatment industries. Fill the form for a copy of Swagelok's tank blanketing pressure regulators catalog.
We offer comprehensive energy management services, including identification of leaks and other energy wasting problems in your facility, recommendations on cost-effective corrective actions, and more.
Learn to properly operate, design, and maintain a steam system for improved energy efficiency, productivity and safety, as well as reduced emissions.
Fill the form to receive a selection of brochures, catalogs, and links for those in the food processing industry.
About Swagelok Northern California
Swagelok Northern California is a locally owned sales and service center of Swagelok, a $2 billion privately held developer of fluid system products, assemblies, and services for the oil and gas, chemical and petrochemical, semiconductor, and transportation industries. We have locations in Fremont and Concord, CA (USA). Phone: 510-933-6200.
—
Copyright © 2011-2024 Swagelok Northern California. All Rights Reserved.