Local Assembly of Swagelok® Hose

    Swagelok quality + local custom assembly

    Using state of the art hose crimping technology and certified assembly technicians, Swagelok Northern California can supply the hoses you need, exactly when you need them. 

    Fill the form for these PDFs: 

    • Hose Quick Look Overview 
    • Swagelok Hose Solutions Poster
    • Swagelok Hoses and Flexible Tubing Catalog
    • Choose the Right Hose: A Practical Guide to Hose Selection
    • Six product test reports detailing different hoses' performance.

         PDF_symbolonly_sm.png    Click here or on the image on the right to download the PDFs listed above.

     VIDEO.pngWatch the video below to learn more about our vast hose offering and hose assembly capabilities

     

    MATERIALS, SIZES, WORKING PRESSURES, AND MORE

     

    Core Materials

       

    PTFE, PFA, Vinyl, Nylon, Polyethylene, Rubber

    Nominal Hose Sizes

     

    1/8 to 2 inch

    Working Pressures

     

    Up to 5000 psig (344 bar)

    Temperature Range

     

    –65 to 450°F (–53 to 230°C)

    End Connections

     

    Swagelok tube fittings, Swagelok tube adapters, tube stubs, male and female NPT, sanitary flanges, sanitary 45° and 90° elbows flanges, TS sanitary flanges, tube butt weld, SAE 37° (JIC) male and female, VCR metal gasket face seal, female VCO O-ring face seal, ISO/BSP parallel and tapered threads, male ISO/BSP parallel threads with 60° male cone, female swivel ISO/BSP parallel threads with 30° cone, female swivel ISO/BSP parallel threads with 60° cone, JIS(A)/ISO 2850-type sanitary, sanitary DIN 11864-3 Form A, sanitary I-Line female, sanitary (DIN 32676), sanitary ISO 2852 Female DIN 11851 with nut, ISO-KF vacuum flange, cam and groove, ANSI 150lb lap joint flange, JIS 10K lap joint flange, DIN PN10 Lap Joint Flange

    TESTING

    These tests are in addition to the standard testing performed on each hose series.

    • Helium Leak testing
    • Hydrostatic testing
    • Nitrogen pressure testing
    • Pressure decay testing

     

    ABOUT SWAGELOK NORTHERN CALIFORNIA

    Swagelok Northern California, a Swagelok sales and service center, provides the services, technical information, and support that you need to install and maintain fluid systems and Swagelok components. Reach us at 510-933-6200.

    Hose Assembly Resources

     


    CLOCK

    Get Quick Answers

    Use a dedicated page at this website to ask a question or start an order. We respond fast - usually within a few hours during business hours. Go »


    About Swagelok Northern California

    SWAGELOK® SALES & SERVICE SINCE 1963

    swagelok distributorSince 1947, Swagelok Company has designed, developed, and manufactured high-quality, general purpose and specialty fluid system products. Today Swagelok is a $2 billion company with approximately 5,400 associates, 20 manufacturing facilities, 6 global technical centers, and a network of 225 sales and service centers in 70 countries employing about 3,600 sales and service associates. Swagelok Northern California is the sales and service center serving 58 counties of northern California and northwestern Nevada.

    Call us: 510-933-6200.