Swagelok® Measurement Devices

    Get literature on Swagelok measurement devices.

    Swagelok gauges provide accurate pressure measurement for industrial, ultrahigh-purity, and sanitary applications. They are offered in a wide range of pressure ranges, dial sizes, connections, mountings, and options to support a wide range of customer requirements. 

    PDF_symbolonly_sm.pngClick on the image to access the Measurement Devices Catalogs featuring Industrial and Process Pressure Gauges; Ultrahigh-Purity Pressure Gauges; Sanitary Pressure Gauges, and more. 

    FLOWMETERS

    Variable Area Flowmeters — G Series and M Series — Glass and metal (armored) tube models, including miniature armored model; Highly accurate measurement even at very low flow, with individually calibrated scales based on flow tests; Flexible and adaptable to specific system requirements; High quality, durability, and repeatability; 1/8 to 1 1/4 in. process end connections.

    FLOW SENSORS

    Vertical Flow Sensors — FV4 Series — Features: Senses increasing or decreasing flow in gas systems; Actuates an electrical switch at a predetermined flow range; Welded 316L SS construction; Working pressures up to 5000 psig (344 bar).

    PRESSURE GAUGES

    • Pressure Gauges, Industrial and Process, PGI Series - 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and reinforced thermoplastic construction; Available unfilled or liquid filled.
    • Pressure Gauges PGN Series - General Purpose Gauge with ECE R110 Approval
    • Pressure Gauges, Ultrahigh-Purity and Clean Dry Air, PGU and PGC Series
    • Pressure Gauges for Sanitary Industries, PSD and PSF Series
    • Pressure Gauges for Panel Builders — PBG Series — Monitor vacuum and positive system pressures up to 15 000 psi, 1000 bar, or 100 000 kPa; 2 1/2 in. (63 mm) dial size; Fits industry-standard 2 9/16 in. (65.0 mm) panel hole cutout.
    • Positionable Pressure Gauges, PPG Series, Models B, P, and S — Eliminate alignment problems; Available with 63, 100, and 115 mm (2 1/2, 4, and 4 1/2 in.) dial sizes; Monitor vacuum and positive system pressures up to 10 000 psi, 600 bar, or 60 MPa. 

    PRESSURE TRANSDUCERS

    Industrial Pressure Transducers — Standard Industrial (S Model), Explosion-Proof (E Model), Intrinsically Safe (T Model) - Accuracy 0.5 % of span limit point calibration (0.25 % of span best fit straight line); Broad selection of pressure ranges, engineering units in psi, bar, MPa, kg/cm2, and kPa. Pressure references of compound, gauge, or absolute; Available with a variety of electrical connections and output signals; Available with a variety of process connections including flush diaphragm and Swagelok® tube adapter

    SMART PRODUCTS

    • Digital Pressure and Temperature Transducers, PTX Series — One device measures both pressure and temperature in near-real time, DeviceNet™ network interface
    • Digital Valve Control Module, VCM — Up to six network-controlled pilot valves, LED valve status indicators, Integrates easily with conventional or Swagelok modular platform component (MPC) systems, DeviceNet™ network interface 

    TEMPERATURE MEASUREMENT DEVICES

    Temperature Measurement Devices, Bimetal Thermometers and Thermowells - Easy-to-read dial sizes with dual and single scales; 50 % over- and under-range protection; Stainless steel construction. 

    QUICK HELP FROM OUR LOCAL TEAM

    In a hurry or have a question? Please give us a call at 510-933-6200.


    Visit our page on Swagelok measurement devices

     

     


    CLOCK

    Get Quick Answers

    Use a dedicated page at this website to ask a question or start an order. We respond fast - usually within a few hours during business hours. Go »


    About Swagelok Northern California

    SWAGELOK® SALES & SERVICE SINCE 1963

    swagelok distributorSince 1947, Swagelok Company has designed, developed, and manufactured high-quality, general purpose and specialty fluid system products. Today Swagelok is a $2 billion company with approximately 5,400 associates, 20 manufacturing facilities, 6 global technical centers, and a network of 225 sales and service centers in 70 countries employing about 3,600 sales and service associates. Swagelok Northern California is the sales and service center serving 58 counties of northern California and northwestern Nevada.

    Call us: 510-933-6200.