510-933-6200         Sales & Support         Locations         Login

              
Contact Us
Swagelok Northern California
Menu
Message Us
Call Us
15

Miniature modular systems

View types below on this page. Fill the form to get details by email.

Shrink installation and maintenance time with Swagelok's miniature modular systems

View photos and info below on this page. Fill the form to get details.Build and install compact sampling systems and miniature process analyzer systems, conduct analyses at the process line, and obtain real-time results. Swagelok Miniature Modular Systems come with configurator software to develop complete fluid system designs using a computerized layout grid to simplify ordering and final assembly.

Fill the form to get the latest Swagelok Miniature Modular Systems catalogs plus a link to the MPC Configurator. No spam.

Pro tip: Need a mini assembly tailored to your needs? Let us build it for you.

Get our Swagelok Miniature Modular Systems Resources Collection

Types of Swagelok miniature modular systems

Modular-Platform-Components-Surface-Mount-Components,Substrates,Manifolds,Mounting-Components,and-Assembly-Hardware

Modular Platform Components

MPC Series
  • ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in.) platform
  • Easy to configure, assemble, and maintain
  • Valves, filters, flowmeters, regulators, pressure gauges, and digital pressure-temperature transducers, as well as adapters for additional surface-mount components
Modular-Surface-Mount-Components-and-Seals

Modular Surface-Mount Components and Seals

  • 1.5 in. (38.1 mm) C-seal modular design
  • Valves: manual and pneumatic diaphragm and bellows-sealed designs
  • Regulators: manual and preset, high-flow models
  • Gaskets: C-seal style for 1-, 2-, and 3-port configurations
Stream-Selector-Series-SSV-Series

Stream Selector System For Process Analyzer Applications

SSV Series
  • Provides double-block-and-bleed (DBB) operation in a single compact module
  • Conventional NPT and ANSI/ISA 76.00.02 compatible designs
  • System pressures to 250 psig (17.2 bar) with 40 psig (2.8 bar) actuation pressure
  • Integrated flow loop to provide consistent outlet flow
  • Large colored visual indicator ring for open position
Stream-Select,Switching,and-Shutoff-Valve-Assemblies

Stream-Select, Switching, and Shutoff Valve Assemblies

TT2 and T2 Series
  • Provide multiple valve operations in a single, compact unit
  • Require fewer tubing connections than conventional systems
  • Save cabinet space and installation time
  • Include 316 stainless steel valve and actuator
DE_Series_Diaphragm_Valves

Valves for 1.125 in. Modular Gas Systems - C Seal and W Seal Designs

  • Springless Diaphragm Valves (1.125 in.) For Modular Gas Systems, DE Series
  • Springless Diaphragm Valves (1.125 in.) for High Performance, DP Series
  • Atomic Layer Deposition Diaphragm Valves, ALD Series 

Need information, support, or a quote?

Give us a call at 510-933-6200, or message us.
Message Us