510-933-6200         Sales & Support         Locations         Login

              
Contact Us
Swagelok Northern California
Menu
Message Us
Call Us
7

Swagelok quick connects

View photos and info below on this page. Fill the form to get details.

Simple operation without twisting or turning

This free Swagelok Northern California Resource Collection includes essential catalogs and moreEngineered to minimize spillage and air inclusion, Swagelok Quick Connects are available in a range of configurations, stem and body connectors, including single-end shutoff and double-end shutoff models, and an array of end connections.

For example, Instrumentation Quick Connects enable easy push-to-connect coupling for instrumentation. Full-Flow Quick Connects are rated for a wide range of pressures and temperatures, and offer unrestricted flow for transfer, drain, and venting.

Get the latest Swagelok and Swagelok Northern California resources on full-flow, instrumentation, miniature, and PTFE-sealed quick-connects... plus information on spare parts and accessories. Just fill the form and check your inbox. 

Tip: Could your assembly be streamlined? With our Check My Design service, our engineers will let you know.

Get our Swagelok Quick Connects Resources Collection

Types of Swagelok quick connects

Full-Flow Quick Connects

Unrestricted flow for transfer, drain, and vent systems. Can have the O-ring replaced easily without disassembling the body. Variety of stem and body protector options. Rated for a wide range of pressures and temperatures. Fill the form to get details by email.

Instrumentation Quick-Connects

Push-to-connect coupling designed for instrumentation. Single-end or a double-end shutoff design to minimize drips. Suitable for sampling systems and test or calibration equipment when you require frequent connections, minimal air inclusion, and minimal spillage.

Miniature Quick-Connects

Enable fast, easy connections in small sizes. Suited to laboratory use
Offer fingertip operation with a lightweight, compact design. Reduce spillage and air inclusion with low dead volume. Fill the form to get details by email.

PTFE-Sealed Quick-Connects

Suitable for hazardous chemical applications, these quick-connects minimize spillage and air inclusion in harsh or corrosive environments. Chemically compatible with many substances. Recessed seals for protection. Flush valve design.

Spare Parts and Accessories

Keyed and color-coded parts help to avoid cross-contamination or harsh reaction from the inappropriate mixing of chemicals. Body and stem protectors are also available. Fill the form to get details by email.

Shop

for quick connects

Need information, support, or a quote?

Give us a call at 510-933-6200, or message us.
Message Us