Tank blanketing, also known as padding, is the introduction of an inert gas into the vapor space of a storage tank. It is required where pressure-tight tanks are used for storage, such as in pharmaceutical, biochemical, electronics, sanitary, and waste water treatment industries.
Benefits can includes longer shelf life and tank corrosion prevention, improved safety, and compliance with environmental standards.
Swagelok's RHPS Series features pressure reducing models; vapor recovery models; 1/2, 1,2 in. end connections; working pressures up to 232 psig (16.0 bar); and temperatures from –4 to 212°F (–20 to 100°C).
For more information, fill the form then check your email.About Swagelok Northern California
Swagelok Northern California is a locally owned sales and service center of Swagelok, a $2 billion privately held developer of fluid system products, assemblies, and services for the oil and gas, chemical and petrochemical, semiconductor, and transportation industries. We have locations in Fremont and Concord, CA (USA). Phone: 510-933-6200.
—
Copyright © 2011-2024 Swagelok Northern California. All Rights Reserved.