Fluid Systems Engineering & Management Blog | Swagelok NorCal

Reviewing Flexible Hose End Connection Types & Use Cases

Written by Jeff Hopkins | 8/22/19 8:00 PM

Learn the types of tubing or flexible hose end connections most used across industries, from pharmaceutical to semiconductor, and how to assess and select products best suited for your specific application.

Read the full blog post on Swagelok Reference Point →

The right hose with the right end connections.

Use our Hose, My Way service to get hose and flexible tubing in precise lengths, with end connections attached, delivered fast. Every single hose is pressure-tested, tagged, and bagged exactly the way you want.

Some benefits of using the hose assembly service:

  • Choice: Choose from ultra-flexible, smooth- bore, chemically compatible PFA hose to electrically conductive nylon hose for CNG. We build hose to handle from -325°F up to 1000°F; and for working pressures to 5,000 psi.
  • Skill: Swagelok assembly certification involves producing dozens of samples of hose, each of which is inspected by Swagelok manufacturing engineers and put through destructive testing. Passing requires a 100% score.
  • Precision: Our CNC machine cuts hose faster and with four times better accuracy than cutting hose by hand. When you need copies of the same hose, you can be sure that each one will be the same length. With nearly 0% scrap.

Learn more at our page about hose assembly services →