American Society of Mechanical Standards (ASME) standards govern the material selection and design specification for various mechanical equipment and devices. The Boiler and Pressure Vessel (BPVC) standard, in particular, constitutes a large part of the ASME standard, which covers the design, construction, maintenance, and inspection of the boiler and pressure vessels in nuclear, pharmaceutical, petrochemical, and other industries where fluid systems play a prominent role.
Only through understanding the relevant ASME boiler and pressure vessel codes can it be possible to incorporate safe design elements for the overall fluid system. So, let us discuss the applicable standards and how meeting them will require the use of high-quality components and expertise in design.
Boilers and pressure vessels are an integral part of the fluid system with extreme process conditions. This is where fluids are stored or processed at substantially high temperatures and pressures or extremely low temperatures. In different industries, these boiler and pressure vessels may be used in various forms, such as heat exchangers, condensers, and storage tanks.
The ASME BPVC addresses the aspects of fabrication, inspection, and maintenance of boiler and pressure vessels. The following is the summary of the BPVC standard by section:
Division 1– for pressure greater than 15 psi
Division 2– for pressure more than 3000 psi and less than 10,000 psi
Division 3– for pressure above 10,000 psi
These specifications inform the importance of system components and design accuracy in meeting or exceeding the boiler and pressure vessel standards.
Using quality components, such as high-quality valves or piping materials, that align closely with the fluid properties is imperative for meeting the design requirements, material specifications, and quality standards per the ASME Boiler and Pressure Vessel Code Section II. Your local fluid system expert can help you identify the right material and assist you in the design process of the overall system, ensuring it meets all the requirements.
For instance, the fluid-to-fluid heat exchanger uses multiple tubes and valves at the inlet/outlet ends. By installing relief valves, the fluid system takes care of the risk of tube rupture due to overpressurization.
Swagelok offers tubings and fittings that meet the ASME 31 code. Our valves, tubes, and disk units comprise materials that meet the required ASTM standard for high-temperature or pressure applications.
Swagelok also provides on-site engineering, field engineering, design analysis, and assembly services for your Northern California facility. The team of experts will evaluate your existing system, identify the problem, and recommend improvement opportunities through optimization in design or change in components. By making the necessary system modifications, the heat exchanger can ensure the efficiency of the fluid heat transfer process.
The performance of the entire pressure vessel system depends on the quality of each individual component, like valves and tubes used in the fluid processing system. Swagelok will provide you with components that meet all material standards and assist you in ensuring the design specifications of the fluid processing systems are met. Most notably, our valves and tubes are corrosion-resistant (316 stainless steel) and are made to withstand extreme operating conditions, so they remain leak-free.
Swagelok is also happy to help your system meet all the requirements, including the critical ASME Boiler and Pressure Vessel Code, through design optimization. Trust us for guaranteed cost-efficiency and reliability in your fluid system design process.
To learn more about how Swagelok Northern California can help you address the required ASME boiler and pressure vessel code, contact our team today by calling 510-933-6200.
Morgan holds a Bachelor of Science in Mechanical Engineering from University of California at Santa Barbara. He is certified in Section IX, Grab Sample Panel Configuration and Mechanical Efficiency Program Specification (API 682), and he is well versed in B31.3 Process Piping Code. Before joining Swagelok Northern, he was a manufacturing engineer at Sierra Instruments, primarily focused on capillary thermal meters for the semiconductor industry (ASML).