Swagelok® Pressure Regulators

Swagelok Northern California carries a comprehensive line of pressure regulators, including back-pressure dome-loaded; back-pressure spring-loaded; pressure-reducing dome-loaded; pressure-reducing spring-loaded; high purity; sanitary; and tank-blanketing regulators.

See our product options below or request a phone consultation with a regulator expert. 

Select the right size regulator with our Regulator Sizing Guide:

Download Our Regulator Sizing Guide

PRESSURE REGULATORS, K SERIES

Pressure-reducing models; Back-pressure models; Gas cylinder changeover model; Vaporizing models.

PRESSURE REGULATORS, RHPS SERIES

Pressure-reducing models; Back-pressure models; Spring-, dome-, and air-loaded; 1/4 to 4 in. end connections; Working pressures up to 10 150 psig (700 bar); Temperatures from –4 to 176°F (–20 to 80°C).

SWAGELOK KCA SERIES, CONTINOUS GAS DELIVERY SYSTEM

The Swagelok KCA series continuous gas delivery system automatically switches between sources to extend gas supply. When one source is depleted below a selected changeover pressure, the continuous gas delivery system automatically switches to a back-up supply. The depleted source can then be changed, in-line, without downtime.

HIGH-FLOW, MANUAL GAS REGULATORS, HF SERIES

Ultrahigh purity applications, 316L VIM-VAR stainless steel body, compact size with flow rates up to 200 std L/min, maximum inlet pressures up to 500 psig (34.4 bar), manually adjustable outlet pressure up to 150 psig (10.3 bar)

COMPACT, HIGH-FLOW GAS REGULATORS, HF SERIES

High purity, tamper free design, precise pressure control, preset and adjustable dome loaded models

SANITARY PRESSURE REGULATORS, RHPS SERIES

Pressure-reducing regulators and tank blanketing regulators; 316L stainless steel construction; 1/2, 1, and 1 1/2 in. end connections; Working pressures up to 232 psig (16.0 bar); Temperatures from –31 to 284°F (–35 to 140°C); Compliant with FDA/USP Class VI.

TANK BLANKETING PRESSURE REGULATORS, RHPS SERIES

Types: pressure reducing and vapor recovery; 316L stainless steel construction; 1/2, 1, 1 1/2, and 2 in. end connections; Working pressures up to 232 psig (16.0 bar); Temperatures from –4 to 212°F (–20 to 100°C).

PRESSURE-REDUCING REGULATOR FLOW CURVES TECHNICAL BULLETIN

Selecting a regulator for an application first requires review of its performance capabilities and their alignment with the application’s requirements. The best starting point is the regulator’s flow curve provided by the manufacturer, because it illustrates the regulator’s range of capabilities at one glance.

New Call-to-action

 

Learn About Pressure Regulator Assemblies


CLOCK

Get Quick Answers

Use a dedicated page at this website to ask a question or start an order. We respond fast - usually within a few hours during business hours. Go »


About Swagelok Northern California

SWAGELOK® SALES & SERVICE SINCE 1963

swagelok distributorSince 1947, Swagelok Company has designed, developed, and manufactured high-quality, general purpose and specialty fluid system products. Today Swagelok is a $2 billion company with approximately 5,400 associates, 20 manufacturing facilities, 6 global technical centers, and a network of 225 sales and service centers in 70 countries employing about 3,600 sales and service associates. Swagelok Northern California is the sales and service center serving 58 counties of northern California and northwestern Nevada.

Call us: 510-933-6200.