Swagelok Equipment Rental
Browse Swagelok Tools
Swagelok Northern California offers high quality tools and equipment for commercial fluid system fabrication, assembly, installation, repair, and maintenance. Scroll down this page to view examples of equipment available. Also see our Training section to learn about seminars available. Need details, something not listed, or rates? Please click above to message us or call 510-933-6200.
Swaging Tools
We offer several types of preswaging tools to simplify fitting installation. Rent our manual preswaging tools designed for use in tight quarters; and multihead hydraulic swaging units. Also see our tube fitting installation seminars.
Tube Benders: Benchtop
We offer both manual and electric benchtop benders. They have rugged aluminum construction with 1 to 180° bend range for tubing with OD 1/4 to 1 1/4 in. The manual model can be operated with a 1/2 in. drill motor using an optional torque clutch and support arm. A rugged wheeled case protects bender and fits tool kit. Also see our tube bending seminars.
Tube Benders: Electric
Rugged aluminum construction with 1 to 180° bend range for tubing with OD 1/4 to 1 1/4 in. The manual model can be operated with a 1/2 in. drill motor using an optional torque clutch and support arm. A rugged wheeled case protects bender and fits tool kit. Also see our tube bending seminars.
Tube Benders: Handheld
Achieve consistent, high-quality bends in tubing made from materials compatible with Swagelok tube fittings. With a 1 to 180° bending range, our hand tube benders are available in 1/8, 1/4, 5/16, 3/8, and 1/2 in., as well as 3, 6, 8, 10, and 12 mm tubing sizes. Clevis handle design and roll dies. Also see our tube bending seminars.
Tube Coning & Threading Tool
Rent tube coning tools to prep the end of heavy wall stainless steel tubing. The manual coning and threading tool is designed to cone and thread 1/4, 3/8, and 9/16 inch Swagelok IPT series tube in order to make tube nipples. The tools are designed with interchangeable coning blades, bushings and threading dies.
Tube Fitter's Toolbox
The Swagelok Tube Fitter’s Toolbox contains a complete set of Swagelok hand tools designed specifically for fabricating tubing systems. The set of tools are designed for use with the three most common tube sizes - 1/4, 3/8 and 1/2 in. OD tubing. All of the tools are securely contained in a lockable, water resistant case with wheels to make transporting easy.
Request Information/Support
Need details or a quote? We are ready to help.

.webp?width=210&height=70&name=StickyLogo%20(5).webp)