510-933-6200         Sales & Support         Locations         Login

              
Contact Us
Swagelok Northern California
Menu
Message Us
Call Us
14

Pre-engineered subsystems

See types below on this page. Fill the form to get details by email.

Swagelok pre-engineered and pre-assembled subsystems modules bring efficiency and consistency to your operations

View photos of modules below on this page. Fill the form to get details.Use Swagelok pre-engineered and pre-assembled subsystems to create fully documented fluid sampling and control systems and bring efficiency and consistency to your operations. 

Fill the form to get a collection of the latest literature, including:

  • All PrESS literature
  • PrESS Technical Briefing
  • PrESS briefing slide deck

Pro tip: Need to adapt or combine stock parts? Use our team to quickly design, fabricate, and/or build it for you. Or, have our engineers check your design.

Get our Swagelok PrESS Resources Collection

 Types of Swagelok pre-engineered subsystems

Calibration & Switching Module (CSM)

Swagelok’s Calibration and Switching Module provides a discrete switch between multiple process samples and conditions and selects process streams for analysis. The CSM pre-conditions the sample by ensuring samples are inserted into the analyzer at the appropriate pressure, temperature, flow, and filtration levels. Integrated flow loop design ensures consistent delivery times to the analyzer across all streams and eliminates any deadlegs or chance for cross-stream contamination. Fill the form to receive details.

Fast Loop Module (FLM)

Fast loop modules (FLM) are designed to handle high flows and long transport lines from tap to analyzer to reduce time delays for online analyzer systems. The FLM easily isolates the sample system while introducing a purge gas for system cleaning, and extracts a sample through a filter while using the high flow rate to keep the filter element clean. The FLM minimizes pressure drop for fastest response time. Fill the form to receive details.

Field Station Module (FSM)

The Swagelok field station module (FSM) transports a pre-conditioned, reduced-pressure process gas to an analyzer. Preconditioning a gas sample at the extraction point and transporting the sample at low pressure results in faster analyzer response time, less condensation, and less environmental impact. The FSM mounts directly to process nozzles and is highly configurable to match process conditions. Fill the form to receive details.

Fluid Distribution Header (FDH)

Fluid distribution headers are used as versatile manifolds in a variety of gas and liquid applications, providing a flow path with multiple outlets, similar to a large branch fitting. With an inlet on one end, a drain on the other end, and multiple outlets on either side, the Fluid Distribution Header uses Swagelok components for enhanced reliability. The unique body design with solidly mounted components eliminates twisting. Easily connect multiple Fluid Distribution Headers inline to create longer lengths. Fill the form to receive details.

Sample Probe Module (SPM)

Sample Probe Modules measure the concentration of key components in gas and liquid streams to maintain precise process control. Using sample probes in conjunction with sample probe valves can improve safety as well as sample purity and timeliness. Probe interlocks protect equipment. Valve Interlocks improve safety of operation. Fill the form to receive details.

Need information, support, or a quote?

Give us a call at 510-933-6200, or message us.
Message Us