Swagelok® Valves

Swagelok Northern California stocks over 600,000 parts, allowing us to offer expedited service and delivery. Swagelok offers dozens of instrumentation and process valves, and manifolds including: Ball, Bellows-Sealed, Bleed and Purge, Check, Diaphragm-Sealed, Excess Flow, Manifold, Metering, Modulating, Needle Shutoff and Regulating, Plug, Relief, and Stream-Select Valves. 

Read about our full product options below, or request a phone consultation with a valve expert. 

Need help selecting the right valve?

3 Essential Guides for Selecting Valves  

Instrumentation, Process, and Specialty Ball Valves

  • Process Ball Valve Handle Options Handle Kits and Factory-Installed Handles: Lever and oval handles; Locking brackets for lever and oval handles; Oval latch-lock handles.
  • Ball Valves, General Purpose and Special Application—60 Series - 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing.
  • Trunnion Ball Valves—83 Series and H83 Series - Working pressures up to 10 000 psig (689 bar); 1/8 to 1/2 in. and 6 to 12 mm Swagelok® tube fitting or NPT end connections; 316 stainless steel materials.
  • Electric Actuators - 141 and 142 Series - Swagelok electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available.
  • Distribution Block Valves, D60 Series - Integrated Distribution Block Valves, eliminate the need to fabricate assemblies from separate components.
  • Live-Loaded 40 Series Ball Valves For Low-Temperature Service - Live-loaded 40 series ball valves can be used in temperatures from –65 to 150°F (–53 to 65°C). They are available in Brass and alloy 400 and Stainless steel.
  • Integrated Test Valve Assembly with Universal Mount For Steam Traps: TVA Series - Features: Offers fast visual monitoring of steam trap performance; universal mount for steam trap; service rating- 250 psig, 17.2 bar at 417 F, 213 C; 316 and 316L; universal mount without test valves available separately, service rating 600 psig.
  • Swagelok Alternative Fuel Service (AFS) Ball Valves - Working pressures up to 6000 psig (413 bar); Flow coefficients (Cv) from 4.0 to 13.8; Fractional and metric Swagelok tube fittings; ISO and NPT pipe end connections available; 316 stainless steel body and end connections; Manual and pneumatic actuation.
  • One-Piece Instrumentation Ball Valves, 40G Series and 40 Series - On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections.
  • Swagelok® Ball Valve Actuation Options - Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available.
  • Multipurpose Ball Valves—SK Series - Working pressures up to 6000 psig (413 bar); Temperatures from −40 to 302°F (−40 to 150°C); High-flow capacity in a compact design; 1/4 to 3/8 in. and 6 to 8 mm end connections; 316 stainless steel construction.
  • Trunnion Ball Valves, Special Alloy Materials, 83 Series - Alloy 625, alloy 825,and SAF 2507 super duplex stainless steel materials; Working pressures up to 6000 psig (413 bar); 1/4 to 1/2 in. Swagelok tube fitting or NPT end connections; Compact, maximum-flow design.
  • Fire Series Ball Valves: A60T Series - Swagelok Fire Series valves have operating temperatures up to 400F (204C); working pressures up to 2200 psig (151 bar); stainless steel or carbon steel construction; meet API Standard 607, 4th edition.

Bellows Valves for General and High Purity Service

  • Bellows-Sealed Valves—B Series - Working pressures up to 1000 psig (68.9 bar); Temperatures up to 900°F (482°C); 1/4, 3/8, 1/2, and 3/4 in.; 6, 10, and 12 mm end connections; Brass, stainless steel, and alloy 400 materials.
  • Bellows-Sealed Metering Valves, BM Series - Micrometer handle for precise, repeatable flow settings; working pressures up to 700 psig (48.2 bar); temperatures up to 900° F (482° C); 316 stainless steel construction.
  • Bellows-Sealed Valves—H and HK Series - Features: Compact size; Working pressures up to 1000 psig (68.9 bar); Temperatures up to 600˚F (315˚C).
  • Bellows-Sealed Valves—U Series - Features: Secondary containment system above the bellows; Working pressures up to 2500 psig (172 bar); Temperatures up to 1200°F (648°C); 1/4, 3/8, 1/2, 3/4, and 1 in.; 6, 10, and 12 mm end connections; Stainless steel material.
  • High-Pressure, Pneumatically Actuated Bellows-Sealed Valves—HB Series - Packless valves with all-metal seal to atmosphere; Working pressures up to 3500 psig (241 bar); Temperatures up to 400°F (204°C); VCR® face seal fitting, Swagelok® tube fitting, and weld end connections.
  • Bellows-Sealed Valves, BN Series - Packless valves with all-metal seal to atmosphere; Working pressures up to 500 psig (34.4 bar); Temperatures up to 200°F (93°); 1/4 to 1/2 in. and 6 to 12 mm end connections.
  • Bellows-Sealed 3-Valve Manifolds—V3 Series - The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements. Features: 316 stainless steel bodies, Swagelok B or U series bellows valves for general or severe service, pipe fitting, flange, and Swagelok tube fitting end connections.
  • Bellows-Sealed Valve for Switching Service—BY Series - Compact, packless valve switches flow from one line to another. Torlon® stem guide ensures proper alignment for consistent shutoff performance. Manual and spring-return and double-acting pneumatic actuators are available. End connections include 1/4 in. Swagelok® VCR® metal gasket face seal fittings and 1/4 in. Swagelok tube fittings.
  • Bellows Valves Maintenance Kits - Bellows kits, stem tip/adapter kits, gasket kits.

Bleed Valves and Purge Valves

  • Bleed Valves and Purge Valves: Working pressures up to 10 000 psig (689 bar); Temperatures up to 850°F (454°C); 316 stainless steel, carbon steel, or alloy 400 materials. Purge Valves: Working pressures up to 4000 psig (275 bar); Temperatures up to 600°F (315°C); 316 stainless steel,
    brass, or carbon steel materials.
  • Bleed Valves Special Alloy Materials, BV Series - Alloy 625, alloy 825, SAF2507 super duplex stainless steel, or alloy C-276 materials; Working pressures up to 10 000 psig (689bar); Temperatures up to 850 degrees F (454 C); Compact for convenient installation; Male NPT end connections.

Check Valves for General and High Purity Service

  • Check Valves—C, CA, CH, CP, and CPA Series - Working pressures up to 6000 psig (413 bar); Adjustable and fixed cracking pressures; Variety of end connections; 316 stainless steel and brass materials.
  • Lift Check Valves—50 Series - Rugged, all-stainless steel construction; Reverse flow coefficient less than 0.1 % of forward flow coefficient; No springs or elastomers; Compact size.
  • Ultrahigh-Purity Fluoropolymer O-Ring–Free Poppet Check Valves—CHP Series - Teflon® wetted components meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and Nippon Pillar® Super 300 end connections; Low cracking and reseal pressure.
  • Check Valves, Special Alloy Materials, CH Series - Alloy 625, alloy 825, and SAF 2507 super duplex stainless steel materials; Available for CH4 and CH8 series check valves; Working Pressures up to 6 000 psig (413 bar).
  • Medium- and High-Pressure Fittings, Tubing, Valves, and Accessories - Features: These precision medium- and high-pressure fittings, valves, and tubing are made from 316 stainless steel. Other materials are available to meet NACE MR0175/ISO 15156. They are designed for the oil and gas, chemical, petrochemical, water jet cutting and blasting, and aerospace industries.
  • All-Welded Check Valves, CW Series - All-welded design provides reliable containment of system fluid; forward flow starts at less than 2psig (0.14 bar) pressure differential; valve closes with less than 2 psig (0.14 bar) back pressure; 316L SS body offers enhanced material purity.

Diaphragm Valves for General, High Purity, and Sanitary Service

  • Springless Diaphragm Valves for High Performance—DP Series - Suitable for ultrahigh-purity applications; 316L VIM-VAR stainless steel body; Low-pressure and high-pressure models; VCR®, tube butt weld, and modular surface-mount end connections; Manual or pneumatic actuation.
  • Diaphragm Valves, LD Series - Working pressures up to 300 psig (20.6 bar), shutoff, bulk-gas distribution, and isolation service, cast, forged, and bar stock stainless steel body material.
  • Diaphragm Valves—DL and DS Series - Packless, all-metal containment; Working pressures from vacuum to 3500 psig (241 bar); Temperatures from –100 to 250°F (–73 to 121°C).
  • Ultrahigh-Purity Fluoropolymer Diaphragm Valves, DRP Series - Pneumatic and quarter-turn manual 2-way and 3-way models; pneumatic and manual models with adjustable flow and bypass features; Modified PTFE wetted parts and polypropylene actuator; Meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and Nippon Pillar® Super 300 end connections standard; Flowell, space saver and other end connections available.
  • Radial Diaphragm Valve, DR Series - 316L stainless steel and modified PTFE wetted parts, Variety of compact multivalve, multiport configurations, Choice of sanitary clamp and butt weld end connections.
  • High-Flow, Springless Diaphragm Valves—DF Series - 316L VAR stainless steel body; Working pressures up to 300 psig (20.6 bar); 1/4, 3/8, and 1/2 in.; 10 and 12 mm end connections.
  • Diaphragm Valves for Atomic Layer Deposition—Atomic Layer Deposition (ALD) Diaphragm Valves - Ultrahigh cycle life with high-speed actuation; Cv range from 0.27 to 0.62; Up to 392°F (200°C) capability with thermal actuators; Electronic actuator position-sensing option; Suitable for ultrahigh-purity applications with 316L VIM-VAR stainless steel body; VCR®, tube butt weld, and modular surface-mount end connections.

Excess Flow Valves

Industrial Excess Flow Valves—XS Series - Stop uncontrolled release of system media if downstream line ruptures. Features: Pressures up to 6000 psig (413 bar); Temperatures up to 400°F (204°C); 1/8 to 1/2 in. and 6 to 12 mm end connections; Stainless steel construction.

Manifolds

  • Bellows-Sealed 3-Valve Manifolds — V3 Series - The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements. Features: 316 stainless steel bodies, Swagelok B or U series bellows valves for general or severe service, pipe fitting, flange, and Swagelok tube fitting end connections.
  • Distribution Manifold -- J6 Series - Extruded stainless steel body rated for 6000 psig (413 bar) working pressure, Compact, versatile manifold for gas and liquid applications, Fewer potential leak points than conventional distribution manifolds, Four to eighteen needle valves and outlet connections, Mounting holes through the manifold to reduce stress on the piping system.
  • Process Interface Valves—Kenmac® Series Process Interface Valves and Process Monoflanges - Stainless steel, carbon steel, and duplex stainless steel materials; pressure ratings in accordance with ASME B16.5; flanged connections compatible with ASME B16.5; ball valve bore sizes from 3/8 to 2 in. (9.5 to 50.8 mm),
  • Instrument Manifold Systems—V, VB, and VL series - 2-, 3-, and 5-valve instrument manifolds; VE series 2-, 3-, and 5-valve direct-mount manifolds; 2-valve remote-mount manifolds; Mod 85 modular instrumentation systems.
  • Process Interface Valves for Reduced Fugitive Emissions, VB05 Series - Features: Meets fugitive emission requirements of Shell MESC SPE 77/300 Tightness Class B; Stainless steel, carbon steel, and duplex stainless steel materials; Pressure ratings in accordance with ASME B16.5; Flanged connections compatible with ASME B16.5.

Metering Valves

Metering Valves—S, M. L, and 31 Series - Straight-pattern flow coefficients (Cv) from 0.004 to 0.15; Low- and high-pressure service; Repeatable vernier handles available; Brass and 316 stainless steel materials.

Needle Shutoff and Regulating Valves

  • Integral-Bonnet Needle Valves—O, 1, 18, 20, and 26 Series - Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C).
  • Severe-Service Union-Bonnet Needle Valves—N Series and HN Series - Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1200°F (648°C) with Grafoil® packing; 316 stainless steel; alloys 400, 20, 600, and C-276; and titanium materials.
  • Nonrotating-Stem Needle Valves—D Series - Pressures up to 3000 psig (206 bar); Temperatures up to 450°F (232°C) with PEEK stem tip; Stainless steel, brass, and alloy 400 materials.
  • Rising Plug Valves—4P and 5P Series - Roddable, straight-through orifice for maximum flow; Working pressures up to 6000 psig (413 bar); Packing below the threads; Replaceable seat and stem tip design.
  • Toggle Valves—OG, 1G, and 92 Series - Manual and pneumatically actuated models; Straight, angle, and cross body patterns; 316 SS and brass body materials.
  • PFA Needle Valves—4RP Series - Features: High-purity PFA material; Working pressures up to 180 psig (12.4 bar); Temperatures up to 300°F (148°C); 1/4, 3/8, and 1/2 in. Swagelok® PFA tube fitting end connections.
  • Screwed Bonnet Needle Valves: JB Series - Working pressures up to 3000 psig (206 bar); temperatures up to 400F (204C) with standard PTFE packing and up to 600F (315C) with optional Grafoil® packing.
  • Screwed-Bonnet Needle Valves—JN Series - Working pressures up to 600 psig (41.3 bar); Temperatures up to 300°F (148°C); Straight and angle patterns; Vee stem standard; regulating stem available.
  • Instrumentation Blowdown Valves; 6DB Series - 316 stainless steel materials; union-bonnet construction for safety; Grafoil (R) packing for high-temperature performance.
  • Valve Lockout Accessory - Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
  • Forged-Body Needle Valves, 10 000 psig - Working pressures up to 10 000 psig (689 bar); Straight, angle, and oblique configurations; Temperatures up to 400°F (204°C) with PTFE packing; up to 850°F (454°C) with graphite packing; F316/F316L stainless steel forged body.
  • General Utility Service Needle Valves—GU Series - Straight and angle patterns; Pressures up to 6000 psig (413 bar); Temperatures up to 450°F (232°C) with PTFE packing; up to 650°F (343°C) with Grafoil® packing.
  • Compact Gauge Valves for Gauge Isolation and Venting - The Swagelok® compact gauge valve provides fast, convenient installation and installation and gauge maintenance in a lightweight package and smaller footprint than conventional assemblies.
  • Severe-Service Union-Bonnet Needle Valves—N Series and HN Series - Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; Alloy 625, alloy 825, SAF 2507™, and 6-moly materials.
  • Medium- and High-Pressure Fittings, Tubing, Valves, and Accessories - Features: These precision medium- and high-pressure fittings, valves, and tubing are made from 316 stainless steel. Other materials are available to meet NACE MR0175/ISO 15156. They are designed for the oil and gas, chemical, petrochemical, water jet cutting and blasting, and aerospace industries.

Process Interface Valves

  • Process Interface Valves—Kenmac® Series Process Interface Valves and Process Monoflanges - Stainless steel, carbon steel, and duplex stainless steel materials; pressure ratings in accordance with ASME B16.5; flanged connections compatible with ASME B16.5; ball valve bore sizes from 3/8 to 2 in. (9.5 to 50.8 mm)
  • Process Interface Valves for Reduced Fugitive Emissions, VB05 Series - Features: Meets fugitive emission requirements of Shell MESC SPE 77/300 Tightness Class B; Stainless steel, carbon steel, and duplex stainless steel materials; Pressure ratings in accordance with ASME B16.5; Flanged connections compatible with ASME B16.5

Plug Valves

QUARTER TURN PLUG VALVES

  • PFA Plug Valves—43 Series - Features: Quarter-turn operation and full flow design; Light in weight; High-purity PFA material with low extractables for chemical resistance; 1/4 in. Swagelok® PFA tube fitting end connections for consistent performance.
  • Plug Valves—P4T and P6T Series - Working pressures up to 3000 psig (206 bar); Swagelok® tube fitting and NPT and ISO tapered pipe end connections; 1/8 through 1/2 in. and 6 through 12 mm sizes; Brass and 316 stainless steel materials.

RISING PLUG VALVES

Rising Plug Valves—4P and 5P Series - Roddable, straight-through orifice for maximum flow; Working pressures up to 6000 psig (413 bar); Packing below the threads; Replaceable seat and stem tip design.

Relief Valves

  • Proportional Relief Valves—R Series - Features: Liquid or gas service; Set pressures from 10 to 6000 psig (0.68 to 413 bar); 1/4 and 1/2 in. and 6 to 12 mm end connections
  • Medium- and High-Pressure Fittings, Tubing, Valves, and Accessories - Features: These precision medium- and high-pressure fittings, valves, and tubing are made from 316 stainless steel. Other materials are available to meet NACE MR0175/ISO 15156. They are designed for the oil and gas, chemical, petrochemical, water jet cutting and blasting, and aerospace industries.

Sample Stream Select Actuated

  • Stream-Select, Switching, and Shutoff Valve Assemblies, TT2 and T2 Series - Provide multiple valve operations in a single, compact unit; Require fewer tubing connections than conventional systems; Save cabinet space and installation time; Include 316 stainless steel valve and actuator.
  • Stream Selector System For Process Analyzer Applications—SSV Series - Provides double-block-and-bleed (DBB) operation in a single compact module; Conventional NPT and ANSI/ISA 76.00.02 compatible designs; System pressures to 250 psig (17.2 bar) with 40 psig (2.8 bar) actuation pressure; Integrated flow loop to provide consistent outlet flow; Large colored visual indicator ring for open position

Valve Locks

Valve Lockout Accessory - Features: Limits access to manually actuated valves; Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.

Valve Sizing Technical Bulletin

Swagelok Valve Sizing Technical Bulletin - This technical bulletin shows how flow can be estimated well enough to select a valve size—easily, and without complicated calculations.

Visit our page on Swagelok valves

 

Extend Diaphragm Valve Performance


CLOCK

Get Quick Answers

Use a dedicated page at this website to ask a question or start an order. We respond fast - usually within a few hours during business hours. Go »


About Swagelok Northern California

SWAGELOK® SALES & SERVICE SINCE 1963

swagelok distributorSince 1947, Swagelok Company has designed, developed, and manufactured high-quality, general purpose and specialty fluid system products. Today Swagelok is a $2 billion company with approximately 5,400 associates, 20 manufacturing facilities, 6 global technical centers, and a network of 225 sales and service centers in 70 countries employing about 3,600 sales and service associates. Swagelok Northern California is the sales and service center serving 58 counties of northern California and northwestern Nevada.

Call us: 510-933-6200.