510-933-6200         Sales & Support         Locations         Login

              
Contact Us
Swagelok Northern California
Menu
Message Us

Swagelok VCR & Micro-Fit Fittings

Swagelok Northern California Resource Collections 440x340 (11) (1)Swagelok VCR Metal Gasket Face Seal Fittings standard surface finish on glands and bodies is a roughness average of 10 µin. (0.25 µm) Ra. They have no "virtual leak" zones, have a test port at two locations for easy leak testing, have a side-load retainer gasket that makes installation and removal simple, are precision manufactured gasket for maximum performance, and have silver-plated female threads prevent galling and ensure consistent assembly.

Swagelok Micro-Fit (Miniature Tube Butt Weld) Fittings standard surface finish is average 10 µin. (0.25 µm) Ra. They have a compact design, accommodate tubing systems requiring miniaturization, allow close component spacing, and provide flow and service ratings equal to larger weld fittings.

Swagelok Northern California's VCR® and Micro-Fit® Fittings Resource Collection includes a poster, VCR Metal Gasket Face Seal Fittings Catalog, Micro-Fit Weld Fittings Catalog, Installer’s Pocket Guide for VCR Metal Gasket Face Seal Fittings and Micro-Fit Weld Fittings, VCR Snubber (Filter) Gasket General Info, and more. To get it, fill the form then check your email.

Get the literature