510-933-6200         Sales & Support         Locations         Login

              
Contact Us
Swagelok Northern California
Menu
Message Us
Call Us
2-10

OVERVIEW

Swagelok products

Visit each product page for examples and get the latest literature, videos, and tips.

2 (1)

Fittings

From high-purity fittings that minimize particle generation and entrapment to high-strength fittings that hold high pressure, our fittings deliver dependable, leak-tight performance.

View
1 (1) (1)

Valves

Choose from ball, check, diaphragm-sealed, metering, shutoff and regulating needle, process instrumentation, quarter-turn plus and relief valves and manifolds for a variety of applications.

View
3 (1) (1)

Hose

Swagelok hose and flexible tubing is available in custom lengths, in diameters 2 inches and under, with many end connections and materials for a range of pressures and temperatures.

View
7 (2)

Medium & High Pressure

Swagelok’s medium- and high-pressure valves, fittings, and fluid-control devices are engineered to handle all the pressure that comes your way. Create strong, reliable connections faster.

View
4 (1) (1)

Regulators

We have regulators to fit any situation, including back-pressure and pressure-reducing models; spring-, dome-, and air-loaded models; vaporizing models; and gas cylinder changeover models.

View
5 (1)

Quick Connects

Engineered to minimize spillage and air inclusion, our quick-connects come in a range of configurations, stem and body connectors, including single-end and double-end shutoff models.

View
6 (1)

Measurement

We offer easy-to-operate and easy-to-read gauges, transducers, sensors, flowmeters, and smart products that report critical data on samples destined for process analyzers.

View
7 (1) (1)

Seal Support - API 682 Plans 

By maintaining lubrication and pressure with properly conditioned fluid flows, Swagelok’s mechanical seal support systems help keep your rotating equipment humming.

View
8 (1)

Tubing

Keep temperatures stable with insulated tubing, protect with jacketed tubing, or maintain sample consistency with trace tubing. Plus cutting, bending, & deburring tools.

View
9 (1) (1)

Filters

Coalescing/particle, inline-particulate, tee-type particulate, and ultrahigh-purity filters available for liquid and gas service. Wide variety of filter elements materials and nominal pore sizes.

View
10 (1)

Grab Sampling

Swagelok grab sample systems allow for safe, efficient sample capture—meeting your specific application needs. Panels are available in a variety of configurations and advanced features.

View
11 (1)

Sample Cylinders

Smooth transitions for easy cleaning and heavy-wall connections that resist flaring. Single- and double-ended, from miniature to 1 gal, working pressures up to 5000 psig and more.

View
12 (1) (1)

Subsystems

Use these subsystems to create fully documented fluid sampling and control systems that minimize system footprints, simplify system design, and get accurate results.

View
13 (1)

Welding

Our orbital welding system provides repeatable orbital gas tungsten arc welds (GTAW) for both tubing and pipe. Its monitoring and recording features also simplify documentation.

View
14 (1)

Miniature

Build and install compact sampling systems and miniature process analyzer systems. Conduct analyses at the process line and get real-time results. Comes with configurator software.

View
16 (1) (1)

Leak Prevention

Snoop Liquid Leak Detectors indicate leakage with bubbling action. For sealing pipe, choose Swak Pipe Thread Sealants or PTFE Tape. Goop Thread Lubricants make connections secure.

View
Products 440x220 (1)

SMART Systems

Smart products capture flow, temp, and pressure of process samples. Swagelok offers the Intelligent Control Module, Digital Valve Control Module, PTX Series, and PTX Series.

View

Shop

Get quotes or order

Need information, support, or a quote?

Give us a call at 510-933-6200 or message us.
Message Us