Special Application Ball Valves
In addition to the versatile general purpose 60 series valve, we also offer special 60 series valves designed for use in specific applications.
All-Welded
4-Bolt Special Application
- Chlorine
- Low Temperature
- Rapid-Cycle Service
8-Bolt Special Application
Test Valve Assembly
Three ways to learn more
1. Continue reading below the buttons.
2. Get the literature: Fill the form to get quick links to the 60 Series Ball Valve interactive PDF,
quick look, and catalog by email. We keep your email private.
3. Get a hand: Use the buttons below to get help choosing the right valves. Or have us build an
assembly or subassembly for you using exactly the right components for your application.


All-Welded Valves - W60T Series
Our all-welded valves incorporate the proven design features of the 2-way ball valve, all-welded body
construction, and live-loaded packing to ensure total system fluid containment.
- Available in 1/2 in. and 1 in. sizes
- Rated from -20 to 450°F (-28 to 232°C)
- A hydrostatic shell test is performed with pure water at 1.5 times the working pressure
- Full penetration welds provide one-piece body
4-Bolt Special Service
Chlorine Service - C60V Series
Our chlorine series valve has a carbon steel valve body with virgin PTFE seats and packing and an Alloy 400 ball. An upstream ball vent prevents overpressurization in the ball and body when the valve is closed.
Pressure rated to 300 psig (20.6 bar)
- Temperature ratings -20 to 250°F (-28 to 121°C)
- Designed in accordance with the guidelines set forth by the Chlorine Institute pamphlet 6, Piping Systems for Dry Chlorine
- Cleaned in mineral spirits followed by an aqueous cleaning solution containing a surfactant. All other wetted components are cleaned in accordance with SC-11 specification
- Commonly used in wastewater treatment and pulp and paper applications where the system media forms a corrosive acid when it gets wet, even from outside air
4-Bolt Special Service
Low Temperature Service - L60 Series
The L60T series is a suitable option for low temperature applications.
Temperature ratings as low as -65 to 250°F (-53 to 121°C)
- Pressure rated up to 3000 psig (206 bar)
- Available in stainless steel and brass
- A low temperature actuator is also available
- Features the same design as the all-purpose 60 series valve except the stem bearing is PEEK and the flange seal is Buna C

4-Bolt Special Service
Rapid-Cycle Service - R60T Series
The R60T series is effective in applications requiring repetitive cycling of a valve or when packing adjustments may be difficult
- Pressure rated to 2200 psig (151 bar)
- Temperature ratings 0 to 100°F (-17 to 37°C)
- O-ring stem seal
8-Bolt Special Service
Steam Service - S60P Series
Our steam service ball valve can reduce lost energy, downtime, and safety hazards associated with leaking valves in a steam system.
Unlike conventional sealing methods, the patented design of the seats and stem packing in the steam series ball valves resist the erosive nature of steam, thus improving performance and enhancing safety.
- Temperature ratings as low as -20 to 600°F (-28 to 315°C)
- Pressure rated up to 2500 psig (172 bar)
- Materials of construction: 8-bolt; PEEK stem bearing, packing, and seats (which resist absorption of water and erosive damage of steam), and Grafoil flange seals
- Designed to resist erosive properties of steam and water
8-Bolt Special Service
Thermal Service - T60M Series
Our thermal service ball valve, is designed for applications in which heat transfer liquids are used.
With its unique, spring-like metal seat, this valve is designed to maintain a seal with a minimum seat load against the ball.
- Pressure rated up to 1000 psig (68.9 bar)
- Temperature ratings -65 to 850°F (-53 to 454°C)
- 316 SS or carbon steel material with Grafoil packing and
alloy X-750 seats
- Resists contamination of the thermal liquid
- Intended for use with high-viscosity thermal fluids
- Meets or exceeds FCI 70-2 Class VI for leak-tight shutoff
- Exceeds performance requirements of Fire Test Standard API 607, 6th edition
8-Bolt Special Application
Fire Service - A60T Series
For applications that require a fire-rated valve, the A60T series meets the API standards as well as the stringent Swagelok standards for fire testing.
- Temperature ratings as low as -40 to 400°F (-40 to 204°C)
- Pressure rated up to 2200 psig (151 bar)
- Meets API Standard 607, 6th edition Fire Test for Soft-Seater Quarter Turn Valves

Steam Trap Test Station - TVA Series
Designed for use with saturated steam systems, the Swagelok TVA series integrated test valve
assembly consists of two 60 series ball valves and a universal mount in one integrated package.
- Service rating: 250 psig (17 bar) at 417°F (214°C)
- Offers fast, visual monitoring of steam trap performance
- The upstream isolation valve allows for quick, safe, and reliable maintenance of the steam trap
A Promise As Strong As Our Products
The Swagelok Limited Lifetime Warranty demonstrates our relentless commitment to quality and our customers.
Every Swagelok product is backed by this promise for the life of the product.
Protect Your Fluid System Investment from Installation to Everything After.