Menu
- Engineering Services
- Product Lines
- Resources
- About
- Shop
View photos and info below on this page. Fill the form to get details.
Swagelok ball valves keep system media where it belongs, controlling fugitive emissions and leakage. They are offered in high flow and quick-quarter turn manual or pneumatic actuation and have been engineered for repeatable, leak-tight shutoff.
Swagelok ball valves can be manufactured or configured to a wide range of specifications.
Tip: Did you know you can have us build an assembly for you using exactly the right components for your application? Simplify & save!
On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections.
1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing.
Working pressures up to 6000 psig (413 bar); Temperatures from −40 to 302°F (−40 to 150°C); High-flow capacity in a compact design; 1/4 to 3/8 in. and 6 to 8 mm end connections; 316 stainless steel construction.
Working pressures up to 6000 psig (413 bar); Flow coefficients (Cv) from 4.0 to 13.8; Fractional and metric Swagelok tube fittings; ISO and NPT pipe end connections available; 316 stainless steel body and end connections; Manual and pneumatic actuation.
Swagelok Fire Series valves have operating temperatures up to 400F (204C); working pressures up to 2200 psig (151 bar); stainless steel or carbon steel construction; meet API Standard 607, 4th edition.
Integrated Distribution Block Valves, eliminate the need to fabricate assemblies from separate components.
Working pressures up to 10 000 psig (689 bar); 1/8 to 1/2 in. and 6 to 12 mm Swagelok tube fitting or NPT end connections; 316 stainless steel materials.
Alloy 625, alloy 825,and SAF 2507 super duplex stainless steel materials; Working pressures up to 6000 psig (413 bar); 1/4 to 1/2 in. Swagelok tube fitting or NPT end connections; Compact, maximum-flow design.
Medium-pressure trunnion-style ball valves (FKB and IPT Series), Subsea service ball valves (IPT Series)
40G, 40, 60, 83, H83, and SK Series Valves AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits.
Offers fast visual monitoring of steam trap performance; universal mount for steam trap; service rating- 250 psig, 17.2 bar at 417 F, 213 C; 316 and 316L; universal mount without test valves available separately, service rating 600 psig.
Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available.
Handle Kits and Factory-Installed Handles: Lever and oval handles; Locking brackets for lever and oval handles; Oval latch-lock handles.
External and Internal Ball Vents.
For 40G, 40, 60, 83, and H83 Series ball valves.
Swagelok Northern California
Swagelok Northern California is a locally owned sales and service center of Swagelok, a company celebrating 75 years in business. We have locations in Fremont and Sunnyvale, CA (USA). Phone: 510-933-6200.