510-933-6200         Sales & Support         Locations         Login

              
Contact Us
Swagelok Northern California
Menu
Message Us

Hose & Flexible Tubing

View types below on this page. Fill the form to get details by email.

It's flexible. It's strong. It's versatile. You can even get it with end connections already attached.

In some situations, hose is much better than rigid tubing or piping. Generally, with hose you'll have fewer connections, aren't limited to straight lines/angles, and don't have to worry about exact lengths.

When it comes to Swagelok hose and flexible tubing, you have oodles of options. Stainless steel hose, PTFE-lined smooth bore, and PTFE- lined convoluted-bore hose reinforced by stainless steel or synthetic braid are just a few.

For a closer look, get our Hose & Flexible Tubing Resource Collection. It puts all the best info in your hands, in one step—like the latest Swagelok Hose and Flexible Tubing Catalog, a poster on hose solutions, and more. Just fill the form and check your email inbox.

Tip: With the Hose My Way service, you can get hose and flexible tubing in precise lengths, with end connections attached, delivered fast.

Get our Hose & Flexible Tubing Resources Collection

Types of Swagelok hose and flexible tubing

Convoluted 316L Stainless Steel Braided Hose

Convoluted 316L Stainless Steel Braided Hose is constructed of stainless steel for minimal permeation or absorption. The convoluted core allows for flexibility, and limits kinking. Available with a wide variety of end connections. Suitable for high-temperature, vacuum, medium-pressure, corrosive or general-purpose environments. Fill the form to get details.

Hose and Flexible Tubing End Connections

Push-on end connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions. Fill the form to get details.

Nylon Core Hose, Fiber Braid Reinforced

High-performance, multipurpose hose connects quickly and safely for hydraulic, natural gas, and other general industrial applications. Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness. Available with a variety of end connections; 1/4 to 1/2 in. hose available with ECE R110 alternative fuel certification. Fill the form to get details.

PFA Core Hose 302 SS Braid Reinforced

Swagelok PFA hose meets specifications for clean room environments and a wide range of other sanitary applications. PFA hose is highly flexible, with a smooth-bore PFA core that complies with FDA regulation 21CFR Part 177.1550, USP <87, 88> Class VI, and 3-A. An optional carbon black-filled PFA core is available for applications that require static dissipation. Fill the form to get details.

PFA Flexible Tubing

Chemically resistant, translucent, PFA flexible tubing is designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings in low-pressure applications. The tubing’s translucence lets you see media. Smooth inner wall for flow control and drainability. Fill the form to get details.

Polyethylene Core Hose Fiber Braid Reinforcement

Polyethylene core material compliant with FDA 21 CFR Part 177 1520 for food, dairy, and water applications. Reinforced layers improve pressure containment and flexibility. Fill the form to get details.

PTFE Core Hose Convoluted

Provides reliable operation for applications requiring flexibility and chemical compatibility. Optional static-dissipative, carbon-black filled core (N series). Custom hose lengths and end connections are available. Fill the form to get details.

PTFE Core Hose Smooth Bore

Provides chemical compatibility, drainability, and precise flow control. Optional static-dissipative, carbon-black filled core, FDA-compliant and ECE R110 alternative fuel certified hoses for specialty applications. Custom hose lengths, hose covers, and end connections are available. Fill the form to get details.

Rubber Core Hose Rayon Fiber Reinforced

Rubber Core Hose Rayon Fiber Reinforced Multi-Purpose push-on hose. Smooth-bore Buna N core. Internal fiber reinforcement enhances hose pressure rating and ensures connection retention. Buna N cover resists abrasion. Bulk hose and end connections available for field assembly; custom assemblies also available. Standard hose color is blue; other hose colors include black, green, gray, red, and yellow. Fill the form to get details.

Hose & Tubing Spare Parts, Accessories

Spare parts and accessories for Swagelok hose and flexible tubing enable efficient field assembly of nylon and polyethylene hoses. Products include groove cutters, hose connectors, hose cutters, and clamps. Fill the form to get details.

Vacuum Flexible Tubing Convoluted 321 SS

Convoluted flexible metal tubing and hose can compensate for misalignment and system reroutes between static connections in vacuum or low-pressure static applications. Swagelok CT convoluted vacuum flexible tubing can be compressed by at least 15 % and extended up to 50 % of manufactured length. Standard and custom tubing lengths, custom tubing assemblies, and adapters for field assembly are available. Fill the form to get details.

Swagelok LT Series Vinyl Tubing and End Connections for Soft Plastic Tubing and Hose

Soft, flexible, and clear, Swagelok vinyl tubing handles a wide variety of laboratory chemicals and applications where system transparency is desired. Thick-wall tubing available in 1/4 and 3/8 in. sizes for vacuum-service applications. Smooth-bore, polyvinyl chloride (PVC) material, available in bulk. HC series end connections available for field assembly of soft plastic or rubber tubing. Can be used with Swagelok tube fittings and metal inserts. Fill the form to get details.

54

Types of Swagelok Hose

Learn about options like all-metal, PFA core, PTFE core, and nylon core; available from two-inch down to 1/8 inch, with a wide variety of end connections.

34

Right Hose, Right Connections

Find hose and flexible tubing products for a variety of fluid handling system needs – 22 different hose types and 89 different end connections.

Shop

for hose & flexible tubing

Need information, support, or a quote?

Give us a call at 510-933-6200, or message us.
Message Us