Menu
- Engineering Services
- Product Lines
- Resources
- About
- Shop
Swagelok offers springless diaphragm valves for ultrahigh purity applications, modular gas systems, semi manufacturing, and more. Fill the form on this page to get a collection of resources on this product line, including Swagelok catalogs and test reports on these types of valves. We keep your email private.
Pro tip: Would you like help choosing a valve, or delivery of a warrantied assembly ready to use in your project? We're here to help.
Suitable for ultrahigh-purity applications due to 316L VIM-VAR stainless steel body; low-pressure and high-pressure models;
VCR®, tube butt weld, and modular surface-mount (MSM) end connections; and manual or pneumatic actuation.
Suitable for ultra-high purity applications due to 316L VAR stainless steel body; working pressures up to 300 psig (20.6 bar); multiport and multivalve manifold configurations; and 1/4, 3/8, 1/2 in. end connections.
Suited for semiconductor chemical cannister applications due to 316L VIM-VAR stainless steel body material; isolation and 3-port configurations; 1/4 and 3/8 in. tube butt weld and 1/4 in. VCR® and "H"Type end connections; and choice of standard and high-flow models.
Ultrahigh cycle life with high-speed actuation; Cv range from 0.27 to 0.62; up to 392°F (200°C) capability with thermal actuators; electronic actuator position-sensing option; suitable for ultrahigh-purity applications with 316L VIM-VAR stainless steel; VCR®, tube butt weld, and 1.125 in. and 1.5 in. modular surface-mount end connection.
1.125 in. C-seal and W-seal designs; available in two- and three-port configurations; compact pneumatic and manual actuators; fully contained PFA seat design; up to one million cycles; competitive cost, plus total lower cost of ownership.
Swagelok Northern California
Swagelok Northern California is a locally owned sales and service center of Swagelok, a company celebrating 75 years in business. We have locations in Fremont and Sunnyvale, CA (USA). Phone: 510-933-6200.