Share this
Lightweight Ceramic Aerogel Stands Up to High Heat
by Jeff Hopkins on 1/21/20, 8:30 AM
Subhead goes here in H3 size and sentence case
Ceramic aerogels are used for spacecraft heat shields because they are chemically stable and resistant to corrosion. However, they do not hold up well to dramatic temperature changes. A UCLA-led team has developed a lightweight ceramic aerogel that maintains its strength even when heated above 1,400 °C or repeatedly subjected to extreme temperature fluctuations.
Topics:
Archive