Share this
Swagelok For The Power Industry
by Jeff Hopkins on 2/17/16, 7:00 AM
Connect, convey, control fluids with Swagelok parts and custom assemblies
No matter what segment of the power industry you operate in, Swagelok stands behind you with the highest levels of quality, reliability, and performance, backed by more than 65 years in the industry. Our products meet key standards, including ASME Section III and B16.34.
Connect
Keep your plant connected with tube fittings and quick-connects. Swagelok tube fitting performance is defined by a robust tube grip, a leak-tight gas seal, and excellent vibration resistance, even in harsh or high-stress nuclear environments. Expect the same quality in our line of quick-connects.
Convey
Whatever your application, Swagelok has the small-bore and flexible tubing and hoses to form the backbone of your fluid delivery system. Small-bore tubing (outside diameters up to 2 inches, or 50 mm) reduces the number of connections and potential leak points for greater system integrity.
Control
Swagelok valves, manifolds and regulators give you precise control for your application.
Customize
Swagelok Northern California can provide more than just individual parts. We also offer Swagelok Custom Solutions, complete assemblies and fabrications. Swagelok guides you every step of the way, from the design to the execution phase.
Our expertise goes beyond our own components. We also deliver solutions that can include custom wiring, automation, and even third-party components that you might specify. The job can be as simple as putting an adapter on a valve or putting a single bend in a piece of tubing. But it can also be as involved as putting together entire subsystems with complex configurations of tubing.
Options include high-quality Swagelok components and the ease of implementation of solutions such as heated enclosures used in natural gas combined cycle power plants with heat recovery steam generators. Heated enclosures help to protect your cost investment from temperature extremes and optimize performance.
Application support
Each of our sales and account professionals specialize in a major market. Whether you are an original equipment manufacturer or responsible for optimizing the daily maintenance, repair, and operation of your facility, or designing and integrating modules and systems for OEMs, you can count on knowledgeable support with technical information, product selection, and fluid system design. That includes:
• Applications engineering
• Technical drawings
• Product substitutions
• Prototyping services
• Technical product support
Comprehensive education & training
Improve safety, increase productivity, and keep abreast of the latest fluid system technologies with our comprehensive customer training and education programs. We offer instruction in:
• Swagelok Tube Fitting Safety
• VCR Metal Gasket Face Seal Fitting Installation
• Tube Bending
• Introduction to Gas System Components
• Valve Selection
• Valve Installation and Maintenance
• Other training through Swagelok University
With Swagelok Northern California, you've got the power to keep your fluid systems in peak condition.
Get selected resources for Power industries experts here »
Let us know what other fluid system resources we could provide to help you do your job in the comment section below.
Additional Resources